Publish your products
French balcony railing, Round Bar 800
French balcony railing, Round Bar 800
    Weland AB

    French balcony railing, Round Bar 800

    4.0 out of 5 stars4.0(5 reviews)

    A French balcony railing with hot-dip galvanised round bars. The railing is childproof and supplied complete for easy installation. The railing can be powder coated in any colour to match your needs and preferences.

    Specification
    • Length: 800-1400 mm
      Frame: 25x8 mm flat steel
      Railing infill: Round bars Ø11mm, c/c 110mm
      Childproof (No openings over 100 mm)
      Attachment: Against window frame or direct in facade
      Surface treatment: Hot-dip galvanised

    Technical specification
    • Unique ref.balconet_round-bar_800-1400
    • Product familyRailing
    • Product groupFrench Balcony Railing
    • TypeObject (single object)
    • Date of publishing2019-06-11
    • Edition number1
    • Height (mm)1100
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden