Publish your products
Entrance grating A22x22, L-frame, Embedded
Entrance grating A22x22, L-frame, Embedded
Entrance grating A22x22, L-frame, Embedded
Entrance grating A22x22, L-frame, Embedded
    Weland AB

    Entrance grating A22x22, L-frame, Embedded

    4.4 out of 5 stars4.4(28 reviews)

    A complete entrance grating with a kerb angle frame. The grating features a mesh that has a slightly denser pattern and is well suited for use in schools and industrial environments, etc. The entrance grating is constructed from flat bars running in both directions. Choose from a number of different stocked formats for faster delivery, or order with specific dimensions that fit your exact requirements. Also available in other frames.

    Specification
    • Entrance grating type A
      Mesh width: A22x22 mm
      Height: 25 mm
      Incl. frame L-30x30x3 with embedment ties
      All material is hot-dip galvanised

    Technical specification
    • Unique ref.entrance_grating_a22x22_frame_l30x30x3
    • Product familyFlooring
    • Product groupEntrence Grating
    • TypeObject (single object)
    • Date of publishing2018-04-26
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFlooring - Entrance
    • IFC classificationFurnishing Element
    • CSI MasterFormat 2014 Code12 48 23
    • CSI MasterFormat 2014 TitleEntrance Floor Grids

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit