Publish your products
Wheelchair ramp, Childproof
Wheelchair ramp, Childproof
Wheelchair ramp, Childproof
    Weland AB

    Wheelchair ramp, Childproof

    Our complete wheelchair ramps with childproof railing are made from grating and, in addition to the railings, also include stringers and requisite supporting legs. They are based on a simple, robust design in hot dipped steel, which adds to the stability and long durability. The incline of the ramps is adjustable, but must not exceed 1:12. Contrast markings are placed on the front edge of the ramp and at the start of the landing.

    Specification
    • Width: 1300 mm
      Length: 1500 - 6000 mm (lengths from 1500 mm upwards always kept in stock in intervals of 500 mm)
      Mesh width, grating: c/c 17 x 75 mm
      Railing: ø 42 mm 1.4301
      Railing height: 900 mm
      Inclination: 1:12
      Childproof railing (no openings larger than 100 mm)

    Technical specification
    • Unique ref.Ramp_childproof
    • Product familyRamp
    • Product groupWheelchair ramp
    • TypeObject (single object)
    • Date of publishing2018-12-21
    • Edition number1
    Related
    • Material mainHot-dip Galvanized
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Ramps
    • IFC classificationRamp
    • CSI MasterFormat 2014 Code05 51 36.16
    • CSI MasterFormat 2014 TitleMetal Ramps
    • OmniClass Number23-17 23 11
    • OmniClass TitleRamps

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit