Publish your products
Balcony Railing Perforated Aluminium Sheets
Balcony Railing Perforated Aluminium Sheets
Balcony Railing Perforated Aluminium Sheets
Balcony Railing Perforated Aluminium Sheets

    Balcony Railing Perforated Aluminium Sheets

    4.6 out of 5 stars4.6(22 reviews)

    Our very popular railings with perforated aluminium sheets are available in all the most common patterns.

    The design can be varied with visible or covered edge and can be made in desired lengths. We have several top rail profiles to choose from and the surface of all parts can be anodized or painted in any color of your choosing.

    The corners can either be straight cut or mitred in any angle.

    Weland Aluminium AB is approved or meets the requirements in Sunda Hus, BVB and Svanens byggproduktportal.

    For more information please contact one of our sales representatives Niclas or Stefan!

    Specification
    • Image 1: Low panel, covered non perforated edge

      Image 2: High panel, covered non perforated edge

      Image 3: Low panel, covered perforated edge

      Image 4: High panel, covered perforated edge

    Technical specification
    • Unique ref.WAL_balcony_railing_perforated_aluminium_sheets
    • Product familyRailing
    • Product groupBalcony Railing
    • TypeObject (single object)
    • Date of publishing2019-02-21
    • Edition number1
    • Height (mm)1100
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe
    Denmark
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit