Publish your products
LLVT - 480V LED Linear Vapor Light
LLVT - 480V LED Linear Vapor Light
LLVT - 480V LED Linear Vapor Light
LLVT - 480V LED Linear Vapor Light
LLVT - 480V LED Linear Vapor Light
LLVT - 480V LED Linear Vapor Light
    WESTGATE

    LLVT - 480V LED Linear Vapor Light

    480V LED Linear Vapor Light

    Application

    Ideal for offices, retail stores, showrooms and residential applications; unique for areas where accesing the fixture is challenging.Also suitable for restaurants, bakeries, food facilities, gyms, pool areas and any application where NSF certified fixtures or high-end architectural design grade fixtures are required.

    Specification
    • Technical Specification

      • Bayer Brand Polycarbonate (Grey Finish)
      • Stainless Steel Clamp & Mounting Brackets Incorporated on the back
      • UV-Stabilized Polycarbonate Diffuser Eliminates Glare
      • MCT: Multi Color Temperature (Selectable Switch Inside Fixture)
      • LED SMD Type: Edison 2835
      • Lens: Vandal-Proof Opal Polycarbonate Lens
      • Lumens: 5224LM/5230LM/5525LM/9251LM/9506LM/9964LM/20250LM/13000LM
      • Wattage: 40W/65W/75W/100W/150W/
      • Voltage: 480V
      • Power Factor: >0.98
      • Operating Temp: -22°F to 110°F
      • Color Rendering Index: CRI ≥ 80
      • Color Temp: 3500K/4000K/5000K
      • Lifespan: 50,000 hours
      • 5-year warranty
      • Certifications: UL Listed, NSF, DLC Listed Premium, Wet Location, IP65
    Technical specification
    • Unique ref.LLVT-480V-SERIES
    • Product familyIndustrial Lighting
    • Product groupVapor‑Tight Luminaires
    • TypeObject (single object)
    • Date of publishing2026-11-10
    • Edition number1
    • Height (inches)3.75
    • Width (inches)6.75
    • Depth (inches)50.25
    Related
    • Material mainPolycarbonate
    • Material secondaryPolycarbonate
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States