Publish your products
LLVT - LED Linear Vapor Lights
LLVT - LED Linear Vapor Lights
LLVT - LED Linear Vapor Lights
LLVT - LED Linear Vapor Lights
LLVT - LED Linear Vapor Lights
LLVT - LED Linear Vapor Lights
LLVT - LED Linear Vapor Lights
LLVT - LED Linear Vapor Lights
LLVT - LED Linear Vapor Lights
LLVT - LED Linear Vapor Lights
    WESTGATE

    LLVT - LED Linear Vapor Lights

    LLVT - LED Linear Vapor Lights

    Applications

    • Ideal for offices, retail stores, showrooms, and residential applications. Uniquely suited for areas where accessing the fixture is challenging.
    • Suitable for restaurants, bakeries, food facilities, gyms, pool areas, and any application where NSF certified fixtures or high-end architectural designer grade fixtures are required.
    • NSF/ANSI 2:2015 Food Equipment: Splash Zone: Equipment surfaces that are subject to splash and food spillage during operation of the equipment other than those in a direct contact food-zone.
    Specification
    • Technical Specs

      • Bayer Brand Polycarbonate (Grey Finish)
      • Stainless Steel Clamp & Mounting Brackets Incorporated on the back
      • UV-Stabilized Polycarbonate Diffuser Eliminates Glare
      • MCT: Multi Color Temperature (Selectable Switch Inside Fixture)
      • LED SMD Type: Edison 2835
      • Lens: Vandal-Proof Opal Polycarbonate Lens
      • Lumens: 3125-26000LM
      • Wattage: 25-200W
      • Voltage: 120-277V, 480V
      • Power Factor: >0.98
      • Operating Temp: -22°F to 110°F
      • Color Rendering Index: CRI ≥ 80
      • Color Temp: 3500K/4000K/5000K
      • Lifespan: 50,000 hours
      • 5-year warranty
      • Certifications: UL Listed, NSF, DLC Listed Premium, Wet Location, IP65


      Technical specification
      • Unique ref.LLVT-SERIES
      • Product familyIndustrial Lighting
      • Product groupVapor‑Tight Luminaires
      • TypeObject (single object)
      • Date of publishing2026-11-10
      • Edition number1
      • Height (inches)3.75
      • Width (inches)6.75
      • Depth (inches)27
      Related
      • Material mainPolycarbonate
      • Material secondaryPolycarbonate
      Classification
      • BIMobject CategoryLighting - Ceiling Mounted
      • CSI MasterFormat 2014 Code26 50 00
      • CSI MasterFormat 2014 TitleLighting
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures