Publish your products
LTRE - LED Center-Basket MCTP Troffer Lights
LTRE - LED Center-Basket MCTP Troffer Lights
LTRE - LED Center-Basket MCTP Troffer Lights
    WESTGATE

    LTRE - LED Center-Basket MCTP Troffer Lights

    LTRE - LED Center-Basket MCTP Troffer Lights

    Applications

    • This LED Center Basket Troffer Light is ideal for Hotels, Offices, Retail Outlets, Restaurants, Storage
    Specification
    • Technical Specs

      • Voltage: 120-277VAC 50/60Hz
      • Wattage: 26W-50W
      • Power Factor: >0.97
      • Efficacy: 125 LPW
      • White Finish
      • Cold-Rolled Steel
      • Earthquake Hooks Built into the Housing
      • Operating Temperature: -4°F ~ 122°F
      • 5-Year Warranty
      • Multi CCT & Power (Selectable Switch on Back of Fixture)
      • Dimmable: 0~10V Dimming
      • LED Type: SMD 2835
      • Total Lumens: 3250LM-6250LM
      • Color Rendering Index: CRI ≥ 80
      • Color Temperatures: 3500K/4000K/5000K
      • Rated Life: 50,000 Hours
      • Certifications: UL Listed, DLC Listed, Damp Location

    Technical specification
    • Unique ref.LTRE-SERIES
    • Product familyIndustrial Lighting
    • Product groupLinear Luminaires
    • TypeObject (single object)
    • Date of publishing2026-11-10
    • Edition number1
    • Height (inches)2.5
    • Width (inches)12.75
    • Depth (inches)47.75
    Related
    • Material mainSteel
    • Material secondaryPolycarbonate
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States