Publish your products
Cable Ladder System | Stago LB4000
Cable Ladder System | Stago LB4000
Cable Ladder System | Stago LB4000
Cable Ladder System | Stago LB4000
Cable Ladder System | Stago LB4000
Cable Ladder System | Stago LB4000
    Wibe Group

    Cable Ladder System | Stago LB4000

    Stago LB4000 is a robust ladder tray cable support system designed for standard applications and utility installations where strength, load capacity and easy cable routing are essential. The LB4000 ladder tray provides a durable and dependable solution for supporting and arranging electrical and communication cables in commercial and industrial buildings.

    The ladder tray features an open design that allows easy access for cable installation, inspection and future maintenance. Thanks to its combination of high load-bearing capacity, adaptable rung spacing and user-friendly installation method, LB4000 is suitable for a wide range of environments where reliable cable support is required.

    Manufactured with a variety of surface treatments including sendzimir-galvanized, hot-dip galvanized and stainless steel options, LB4000 can be specified to match different corrosion environments and project requirements. The extensive range of accessories — such as bends, risers, junctions, covers, dividers and support brackets — ensures fast and flexible installation on site.

    Specification
      • System type: Ladder tray cable support system
      • Application: Standard and utility applications for cable routing
      • Design: Open ladder profile for easy cable placement and access
      • Material: Steel with multiple surface treatments available
      • Surface treatments: Sendzimir galvanized (indoor), hot-dip galvanized (outdoor), stainless steel (RVS304 / RVS316L)
      • Installation concept: Modular ladder sections with welded rungs and fast assembly
      • Load performance: High load capacity suitable for heavy cable bundles
      • Adjustable rung spacing: Variable spacing for project-specific configurations
      • Accessories: Bends, junctions, risers, covers, dividers, brackets and support systems
      • Mounting options: Horizontal, vertical and inclined installations
      • Safety: Open structure allows easy inspection and reduces cable damage risk
      • Standards: IEC 61537 and industry-standard cable tray specifications
      • Applications: Commercial buildings, utility installations, industrial facilities
    Technical specification
    • Unique ref.STAGO-LB4000
    • Product familyCable Ladders
    • Product groupPre-galvanized, Hot-Dip-Galvanized
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-17
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryGalvanized steel
    • Designed inSweden
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationCable Carrier Fitting
    • ETIM CodeEC000854
    • ETIM NameCable ladder/wide span cable ladder
    • Uniclass 2015 CodePr_65_70_11_14
    • Uniclass 2015 DescriptionCable ladders
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays