Publish your products
WICTEC 50 NG - Curtain wall
WICONA

WICTEC 50 NG - Curtain wall

The WICTEC 50 NG façade allows you to select, design and produce all conceivable variants to the highest quality standards and in line with your specific project requirements. For low rise buildings and simple fenestration applications, straight cut production and assembly is possible using the same transom profile both horizontally and vertically. For medium-to-high rise buildings, more complex fenestrations such as polygonal forms and sloped glazing, notched and over-lapping production, using the more traditional mullion-transom approach to assembly is recommended, with dedicated profiles for horizontal and vertical use. For supporting structures made from wood or steel, a fully suited add-on variant of the façade is available, ensuring the full range of aesthetic options can be realized, whilst allowing seamless transitions with the standard aluminium façade. The profiles have been extruded from Hydro CIRCAL 75R aluminium; a top-quality aluminium alloy composed of at least 75% recycled end-of-life aluminium (post-consumer scrap). The WICTEC 50 NG façade is fully compatibility with the comprehensive WICONA window, door and sliding systems, providing an extremely flexible and modular facade solution for dynamic modern buildings, with functionality, efficiency, and aesthetic appeal.

Technical performance:

Profile technology:

Max infill thickness: 68 mm

Max. infill load: 600 kg

Tightness:

System tests / CE product pass in accordance with EN 13830:2015+A1:2020

Air permeability: Class AE

Watertightness:RE1500

Resistance to wind load: +2,400 / -2,400 Pa,

Safety load: +3600 / -3600 Pa

Impact resistance: Class I5 (internal) / E5 (external)

Thermal insulation:

Ut/m up to: 0.68 W/m²K (including pressure plate screw effect)

Passive House certified phA

Sound insulation: Rw (C;Ctr) = 48 (-1; -4) dB

Horizontal flanking: D,n,f,w (C; Ctr) = 66 (-1; -4) dB

Vertical flanking: D,n,f,w (C; Ctr) = 55 (-1; -4) dB

Burglar resistance: RC1N, RC2N, RC2, RC3

Bullet resistance: FB4

Fire resistance: EW30, EI30 and EI60

Extruded aluminium profiles in Hydro CIRCAL 75R

Quality assurance: Certified according to ISO 9001:2008

Environmental management: Certified according to ISO 14001

Specification
  • TECHNICAL PERFORMANCE:

    System width: 50 mm

    Profile depth: 70 mm to 250mm

    Thermal insulation: Uf value up to 0.678W/(m²K) (including pressure plate screw effect)

    Infill thickness: 5 mm to 68 mm

    Glass weight: up to 6.0 kN

    Design possibilities :

    Capped :

    With standard thermal break

    With high-performance thermal break

    Semi-Capped :

    Horizontal line

    Vertical line

    SG design with integrated pressure plates

    Materials and sustainability

    Following all WICONA systems' traditions, only the best materials and accessories are used to ensure the least possible maintenance expenditure and greatest possible durability.

    Extruded aluminum profiles in Hydro CIRCAL 75R following EN 12020, EN 573-3, EN 515 and EN 775-1 - 9

    Fittings in die-cast zinc following EN 12844

    All gaskets EPDM or TPE (thermoplastic elastomer)

    Thermal break made of PA66-GF25, ABS and xPET/PE

    Stainless steel screws

    Hydro CIRCAL

    WICONA  is a  part of the  Hydro Group,  a  global supplier of aluminum with activities throughout the value chain. WICONA is again demonstrating its focus on sustainability using  Hydro aluminium alloy CIRCAL made with recycled post-consumer scrap. Hydro  CIRCAL  75R  contains a  minimum of  75%  post-consumer scrap.  When guaranteeing more than  75%  recycled content, Hydro exclusively refers to aluminum that has reached its end-of-life as a product in use and is brought back into the loop.

Technical specification
  • Unique ref.WICTEC_50_NG_CW
  • Product familyCurtain Wall
  • Product groupStick system
  • TypeObject (single object)
  • Date of publishing2025-01-07
  • Edition number1
  • Height (mm)70
  • Width (mm)50
  • Depth (mm)190
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • IFC classificationCurtain Wall

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Belarus
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belgium
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Bosnia and Herzegovina
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bulgaria
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Croatia
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Cyprus
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Czech Republic
China
Cayman Islands
Chad
Paraguay
Nauru
Denmark
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Estonia
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Faroe Islands
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Finland
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
France
India
Dominica
Egypt
Northern Mariana Islands
Gibraltar
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Greece
Iran
El Salvador
Eritrea
Papua New Guinea
Guernsey
Iraq
Greenland
Eswatini
Pitcairn Islands
Hungary
Israel
Grenada
Ethiopia
Samoa
Iceland
Japan
Guadeloupe
Gabon
Solomon Islands
Ireland
Jordan
Guatemala
Ghana
Timor-Leste
Isle of Man
Kazakhstan
Haiti
Guinea
Tokelau
Italy
Kuwait
Honduras
Guinea-Bissau
Tonga
Jersey
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Latvia
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Liechtenstein
Lebanon
Mexico
Liberia
Vanuatu
Lithuania
Macau
Montserrat
Libya
Wallis and Futuna
Luxembourg
Malaysia
Nicaragua
Madagascar
Malta
Maldives
Panama
Malawi
Moldova
Mongolia
Puerto Rico
Mali
Monaco
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Montenegro
Nepal
Saint Lucia
Mauritius
Netherlands
North Korea
Saint Pierre and Miquelon
Mayotte
North Macedonia
Oman
Saint Vincent and the Grenadines
Morocco
Norway
Pakistan
Saint-Barthélemy
Mozambique
Poland
Palestine
Sint Maarten
Namibia
Portugal
Philippines
The Bahamas
Niger
Romania
Qatar
Trinidad and Tobago
Nigeria
Russia
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
San Marino
Singapore
U.S. Virgin Islands
Reunion
Serbia
South Korea
United States
Rwanda
Slovakia
Sri Lanka
Saint Helena
Slovenia
Syria
São Tomé and Príncipe
Spain
Taiwan
Senegal
Svalbard and Jan Mayen
Tajikistan
Seychelles
Sweden
Thailand
Sierra Leone
Ukraine
Türkiye
Somalia
United Kingdom
Turkmenistan
South Africa
Vatican City
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe