Publish your products
ZW1017 Tempering Mixing Valve, 3/8" to 1"
Wilkins
Archived

ZW1017 Tempering Mixing Valve, 3/8" to 1"

The Wilkins Model ZW1017 Aqua-Gard Tempering Mixing Valve, when installed at the hot water source, is designed to mix hot and cold water in order to reduce the temperature of the hot water in the distribution system to 122°F(50°C) or less. The ZW1017's superior accuracy ensures safe water temperature from minimum to maximum flow rate. Further, multiple end configurations make this valve suitable for all residential and most light commercial installations. WARNING: This device should never be installed at the point of use where the end user could change its setting. Point of use device must be of the ASSE 1016 variety. It is recommended that the ZW1017 be installed with a shut-off valve and thermometer in the tempered water line to provide accurate and safe water mixing temperatures, to be used in conjunction with ASSE 1016 device.

For information on Lead-Free* options, please refer to the Model ZW1017XL product page.
*The Model ZW1017XL contains weighted average lead content less than 0.25% for wetted surfaces.

For weights and other specific information please refer to the specification sheet in the download section.
Technical specification
  • Unique ref.xzurn-zw1017
  • Product familyBuilding Drainage
  • Product groupWater Hammer Arrestors
  • TypeObject (single object)
  • Date of publishing2013-08-27
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Valves
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit