Publish your products
Wilkins 950XLT2 Double Check Backflow Preventer
Wilkins 950XLT2 Double Check Backflow Preventer
Wilkins 950XLT2 Double Check Backflow Preventer
Wilkins 950XLT2 Double Check Backflow Preventer
Wilkins 950XLT2 Double Check Backflow Preventer
    Wilkins

    Wilkins 950XLT2 Double Check Backflow Preventer

    The Double Check Type Backflow Preventer shall be certified to NSF/ANSI 61, shall be ASSE Listed 1015, rated to 180° F, and supplied with full port ball valves. The main body and access covers shall be low lead bronze (ASTM B 584), the seat ring and all internal polymers shall be NORYL™ and the seat disc elastomers shall be SILICONE. The first and second check shall be located at a 45° angle and accessible for maintenance from the top of the device, without removing the device from the line. Each check shall have separate access covers and test cocks shall be accessible from the top of the device. Test cocks shall be protected from debris by a plug. The Double Check Type Backflow Preventer shall be a ZURN WILKINS Model 950XLT2.

    Compliance:

    • ASSE® Listed 1015
    • cUPC® Listed
    • CSA® Certified B64.5
    • AWWA Compliant C510
    • USC Approved
    • NSF/ANSI/CAN 61 & 372

    Features:

    • Sizes: 3/4", 1", 1 1/4", 1 1/2", 2"
    • Maximum working water pressure 175 PSI
    • Maximum working water temperature 180°F
    • Hydrostatic test pressure 350 PSI
    • End connections Threaded ANSI B1.20.1

    Keywords: Double Check Backflow Preventer, double check backflow preventer zurn wilkins, wilkins backflow preventer, double check backflow preventer zurn installation, ,zurn backflow preventer parts

    Specification
    • Ideal for use where Lead-Free* valves are required. Designed for installation on potable water lines to protect against both backsiphonage and backpressure of polluted water into the potable water supply. A test cock plug is provided to protect against fouling caused by insects, dirt and debris. Assembly shall provide protection where a potential non-health hazard exists.

    Technical specification
    • Unique ref.zurn-950xlt2
    • Product familyBackflow Preventers
    • Product groupDouble Check Assembly
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainBronze
    • Material secondaryBronze
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States