Publish your products
Wilkins FP23 Couplings
Wilkins

Wilkins FP23 Couplings

Zurn Model FP23 couplings join together grooved pipe, fittings, valves, and accessories. FP23 couplings are available in Rigid Angle Pad,
Flexible, and Reducing options.
Compliance

  • UL® Listed
  • C-UL® Listed
  • FM® Approved

Features:

  • Resistant to mineral build-up and freeze damage
  • Reducing Couplings provide a flexible style joint between pipes of different sizes.
  • Reducing Couplings available in sizes 1-1/2" x 1-1/4" through 8" x 6"
  • Rigid Couplings provide sturdy inflexible joints comparable to flanged, welded, or threaded connections.
  • Rigid (R) Couplings available in sizes 1" - 10"
  • Flexible Couplings allow joints to flex at the connection without leakage.
  • Flexible (F) Couplings available in sizes 1-1/4" - 10"
Specification
  • Wilkins Model FP23 couplings join together grooved pipe, fittings, valves, and accessories. FP23 couplings are available in Rigid Angle Pad, Flexible, and Reducing options. • Rigid Angle Pad Couplings provide sturdy inflexible joints comparable to flanged, welded, or threaded connections. They are designed to prevent angular and axial deflection of connected pipes. • Flexible Couplings allow joints to flex at the connection without leakage. They meet flexure requirements for structural settling, inter-building piping, and seismic motion. • Reducing Couplings provide a flexible style joint between pipes of different sizes. Each reducing coupling makes a connection that would otherwise require two separate couplings and a reducer.

    keywords: Couplings, Zurn Couplings, Zurn FP23 Couplings, Zurn FP23, grooved end cap fitting, fire protection pipe cap, Zurn fire system fitting, FP23 grooved cap

Technical specification
  • Unique ref.zurn-fp23
  • Product familyFire Protection
  • Product groupFire Sprinkler System
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainDuctile Iron
  • Designed inUnited States
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems
  • CSI MasterFormat 2014 Code21 00 00
  • CSI MasterFormat 2014 TitleFire Suppression
  • OmniClass Number23-29 33 00
  • OmniClass TitleFire Suppression System Components

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States