Publish your products
Wilkins XT Thermal Expansion Tank, Lead-Free*
Wilkins XT Thermal Expansion Tank, Lead-Free*
Wilkins XT Thermal Expansion Tank, Lead-Free*
    Wilkins

    Wilkins XT Thermal Expansion Tank, Lead-Free*

    The Water Thermal Expansion Tank outer shell shall be carbon steel. The diaphragm shall be FDA approved butyl rubber and, the water chamber shall be polypropylene lined to preclude water contact with the shell interior. The assembly shall have a NPT Stainless steel system connection and a 0.301”-32 charging valve connection (standard tire valve) to facilitate the on-site charging of the tank to meet system requirements. The tank shall be IAPMO® listed and certified to NSF/ANSI/CAN 61 & NSF/ ANSI 372. The Water Thermal Expansion Tank shall be a ZURN WILKINS Model XT.

    Compliance:

    • City of Los Angeles Approved
    • NSF 61
    • NSF 372
    • UPC

    Features:

    • Pre-charge is field adjustable for convenient maintenance
    • Carbon steel shell with polypropylene liner ensures long-lasting construction
    • Diaphragm style tank is ideal for thermal expansion protection in residential applications
    • Stainless steel connection resists corrosion

    Keywords: zurn expansion tank, wilkins expansion tank, xt-8 expansion tank, wilkins thermal expansion tank, thermal expansion tank, water heater pressure expansion tank, thermal expansion tank installation, pressure relief tank, automatic heating expansion tank, thermal elongation, plumbing expansion tank, 2 gallon expansion tank

    Specification

    Technical specification
    • Unique ref.zurn-xt
    • Product familyThermal Expansion Tank
    • Product groupWater Thermal Expansion Tank
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    • Height (inches)10.5
    • Width (inches)8
    • Depth (inches)8
    Related
    • Material mainCarbon Steel
    • Material secondaryStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)5.5
    Classification
    • BIMobject CategoryPlumbing - Other

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States