Wilsonart Solid Surface Sinks are available through Wilsonart Solid Surface distributors. To locate a local resource, visit our Directory.
Wilsonart® Solid Surface Sink dimensions:
Overall: 18 3/4" L x 14 3/4" W x 6 15/16" D
Inside: 16 3/4" L x 12 3/4" W x 5" D
(integral overflow optional)
Get in contact with Wilsonart®
Log inRegion availability
| South America | North America |
|---|---|
Argentina | Belize |
Bolivia | Canada |
Brazil | Costa Rica |
Chile | Cuba |
Colombia | Dominican Republic |
Ecuador | El Salvador |
Falkland Islands (Islas Malvinas) | Greenland |
French Guiana | Guatemala |
Guyana | Haiti |
Paraguay | Honduras |
Peru | Jamaica |
Suriname | Mexico |
Uruguay | Nicaragua |
Venezuela | Panama |
Puerto Rico | |
The Bahamas | |
Trinidad and Tobago | |
United States |