Series 640 Security Accordion Door, Bronze and Gold up to 8' 1"; Clear up to 10' 1" Height, Custom Width
4.0(7 reviews)
Time was, enhancing the security of an area or room meant settling for a dull, less-than-inviting door or enclosure. Not anymore. Woodfold's Alumifold Series 640 is the ideal choice for a variety of installations requiring not just strength, not just functionality, but also sleek, streamlined good looks. This Series incorporates the smooth operation of Woodfold's exclusive steel hardware hinge system to ensure smooth operation and exceptional strength and durability. Design options like solid or perforated aluminum panels in bronze, gold or clear (silver) finishes deliver the privacy and security you're looking for with eye-catching beauty.
Product Specifications
Panels: 4-1/4" wide solid or perforated aluminum in bronze, clear (silver) or gold
Panel Connectors: Flexible vinyl color-coordinated to panels
Track: 1-1/8" x 1" aluminum, dark bronze, clear (silver) or gold finish; curvable option available
Wheels: Nylon wheels on steel axles with ball bearings supplied as standard.
Lead Post: 3/4" x 2-3/4" color coordinated to panel connectors
Jamb Molding: 1" wide x 3/8" deep aluminum
Latch: Deadlatch with thumbturn two sides; other options available
Handles: Molded PVC with finger recess
Width: No limitation
Height: Bronze and gold up to 8'1"; clear up to 10'1"
Stacking Space: 1-1/4" per foot plus 2-3/4" for lead post