Publish your products
DXR12 mk3 Series Powered Loudspeakers
DXR12 mk3 Series Powered Loudspeakers
DXR12 mk3 Series Powered Loudspeakers

    DXR12 mk3 Series Powered Loudspeakers

    Sound Changes Everything

    One concert. One event. One bass drop. Often, the trajectory of your band, your brand, your business, or your career can be distilled down to a single, pivotal moment that changes everything. When that moment arrives you need to know that your audience is experiencing the full range of your expression and the sheer passion of your performance. The DXR mk3 Series continues the legacy of power and premium sound established by one of Yamaha’s most celebrated loudspeaker lineups, delivering higher output, outstanding flexibility, and the level of reliability that professionals the world over depend on for their most important performances. From the painstaking selection of premium component materials, to the development of intelligent, high-performance DSP features, every aspect of the DXR mk3’s design empowers users with the capability and confidence they need for those crucial moments when your sound makes all the difference in the world.

    Significant improvement in acoustic performance

    • Yamaha Proprietary High-Durability LF/HF Speaker Units
    • Enhanced High-Frequency Directivity and Optimized Low-Frequency Response
    • Lightweight, High-Performance Molded Enclosure

    Power and High-Performance DSP that Unlocks True Sonic Potential

    • Highly Visible, User-Friendly LCD Panel & Encoder
    • Advanced DSP for Sophisticated Signal Processing
    • 2000 W Class-D High-Power Amplifier
    • Comprehensive/versatile inputs routing with Bluetooth® audio

    DXR12 mk3Powered Loudspeaker Features

    • 12" LF + 1.75" HF proprietary high-durability speaker units
    • The large-diameter horn secures directivity control across a wide frequency range
    • Optimized port positioning reduces standing wave effects
    • Lightweight, high-performance, form-injection molded enclosure with a symmetrical, functional design
    • Newly developed 2000W Class-D amplifier
    • FIR-X™ tuning, provides FIR filtering and corrective EQ, minimizing phase distortion
    • Drive Motion Calibration™, corrects the motion of the LF unit, producing a more linear low-frequency sound with high reliability
    • DSP modes tailored for specific arrangements or applications. In particular, FOH/MAIN and MONITOR modes have an automatic setting function "AUTO V/H POSITION"
    • Can be controlled remotely via an iOS or Android device using the dedicated D-Remote app
    • Compatible with audio streaming via Bluetooth®
    • Intelligent feedback suppressor automatically eliminates unpleasant feedback
    • Optional UB-DXRDHR12A U-bracket allows both for vertical or horizontal use
    • Optional SPCVR-DXR123 speaker cover protects speakers from rigors of equipment transport, lengthy storage, or outdoor performances
    • Rigging points for use with eye bolts
    • Dual-angle pole sockets offer both 0° or a -7° down tilt
    Specification
    • DXR12 mk3 General Specification

      • Speaker type: 2-way, Bi-amped Powered Speaker, Bass-reflex
      • Frequency range (-10dB): 50 Hz - 20 kHz
      • Coverage area: H90゚ x V60゚
      • Crossover: 1.8 kHz: FIR-X tuning™ (linear phase FIR filter)
      • Maximum Output Level (Measured peak, IEC noise@1m): 134 dB SPL
      • Components
        • LF: Diameter: Diameter: 12" cone, Voice Coil: 2.5"
        • HF: Diaphragm: Diaphragm: 1.75", Type: 1" throat compression driver
      • Amplifier class: Class-D
      • Power Rating
        • PEAK: 2000 W (LF:1700 W, HF:300 W) *1
        • RMS: 1000 W (LF:850 W, HF:150 W) *2
      • Cooling: Fan Cooling, 5 Speeds
      • Power consumption: 120 W (1/8power), 35 W (Idle)
      • Power requirements: 100 V - 240 V 50/60 Hz
      • A/D D/A Converters: 32 bit/96 kHz Sampling
      • Processors: HPF: OFF, 50 Hz - 118 Hz, 12 dB - 48 dB/Oct.; DSP-MODE: FOH/MAIN, MONITOR, DJ, LIVE MUSIC, SPEECH, OFF
      • I/O Connectors
        • Analog Input: INPUT1: Combo x1, Impedance 20 kΩ (balance) 10 kΩ (unbalance), Maximum Input Level +24 dBu; INPUT2: Combo x 1, Impedance 6 kΩ (balance) 3 kΩ (unbalance), Maximum Input Level +24 dBu (Line) -6 dBu (Mic)
        • Analog Output: OUTPUT1: XLR3-32 THRU; OUTPUT2: XLR3-32 THRU or DSP OUT
        • Bluetooth: Ver.5.0, A2DP (SBC, AAC), Class 1 *3
      • Others: D-Remote (iOS/Android app)
      • Cabinet material: Plastic (PP)
      • Finish: Black
      • Handle: Side x2
      • Pole Socket: Φ35 mm x2 (Bottom, 0° or -7°)
      • Rigging: Top x 2, Rear x 1 (Fit for M10 x 18 mm Eyebolts), Bottom x2, Side x 2 (Fit for M8 x 25 mm UB-DXRDHR12A)
      • Floor Monitor Angle: 52
      • Dimensions:
        • W: 366 mm (14.4")
        • H: 600 mm (23.6")
        • D: 350 mm (13.8")
      • Net Weight: 17.4 kg (38.4 lbs)
      • Options: U-bracket: UB-DXRDHR12A, Cover: SPCVR-DXR123
    Technical specification
    • Unique ref.dxr12-mk3-series-powered-loudspeakers
    • Product familyProfessional Audio
    • Product groupPowered Loudspeaker
    • TypeObject (single object)
    • Date of publishing2026-07-30
    • Edition number1
    • Height (mm)587
    • Width (mm)450
    • Depth (mm)600
    Related
    • Weight Net (Kg)35.6
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit