Publish your products
DXS12 mk3 Series Powered Subwoofers
DXS12 mk3 Series Powered Subwoofers
DXS12 mk3 Series Powered Subwoofers

    DXS12 mk3 Series Powered Subwoofers

    Sound Changes Everything

    From an immersive, frenzied set that puts a DJ on the map, to a killer live band showcase with career-defining implications—countless variables, and often pure luck, can factor in to pulling off a memorable, even life-altering performance. Some you can control, others you cannot, but DXS mk3 subwoofers take luck out of the equation when it comes to your bass sound, offering significant improvements in performance, flexibility, and reliability from its renowned predecessor. From the functional, lightweight, yet highly durable cabinet design, to flexible, high-performance DSP features with crucial real-world applications, the DXS mk3 will reliably deliver your bass with serious power and startling precision, ensuring that you’ll never have to question if your bottom end performance can rise to the occasion when you need it most.

    Acoustic design that delivers consistently linear VLF performance

    • Yamaha Proprietary Long-Excursion & High-Durability Speaker Units
    • Ideal Bandpass Structure
    • High-Performance Plywood Cabinet with Durable Polyurea Coating

    Power and High-Performance DSP that Unlocks True Sonic Potential

    • Highly Visible, User-Friendly LCD Panel & Encoder
    • Advanced DSP for Sophisticated Signal Processing
    • 2500 W Class-D High-Power Amplifier
    • Comprehensive/versatile inputs routing with Bluetooth® audio

    DXS12 mk3 Powered Subwoofer Features

    • 12" Cone, 3" Voice coil proprietary high-durability speaker unit
    • Newly developed 2500 W Class-D amplifier
    • High-output woofer with an ideal bandpass cabinet design for superior bass response, delivering a maximum 132 dB SPL
    • Built-in D-XSUB processing allows you to extend the frequency response even lower, up to 38 Hz
    • Extremely flexible X-OVER settings with DSP
    • Cardioid mode for bass management onstage
    • Plywood cabinet is durable and acoustically optimized for maximum sound quality
    • M20 and Ø35 mm dual pole sockets
    • Optional Speaker Wheels (SPW-1) and Speaker Cover (SPCVR-DXS123)
      Specification
      • DXS12 mk3 General Specification

        • Speaker type: Powered Subwoofer, Band-pass
        • Frequency range (-10dB): 53 Hz - 20 kHz
        • Maximum Output Level (Measured peak, IEC noise@1m): 132 dB SPL
        • Components
          • LF: Diameter: 12" cone, Voice Coil: 3"
        • Amplifier class: Class-D
        • Power Rating
          • PEAK: 2500 W *1
          • RMS: 1250 W *2
        • Cooling: Fan Cooling, 5 Speeds
        • Power consumption: 130 W (1/8power), 40 W (Idle)
        • Power requirements: 100 V - 240 V 50/60 Hz
        • A/D D/A Converters: 32 bit/96 kHz Sampling
        • Processors: HPF: OFF, 50 Hz - 118 Hz, 12 dB - 48 dB/Oct.; DSP-MODE: FOH/MAIN, MONITOR, DJ, LIVE MUSIC, SPEECH, OFF
        • I/O Connectors
          • Analog Input: INPUT1 & 2: Combo x1, Impedance 20 kΩ (balance) 10 kΩ (unbalance), Maximum Input Level +24 dBu
          • Analog Output: OUTPUT1 & 2: XLR3-32 THRU or DSP OUT
          • Bluetooth: Ver.5.0, A2DP (SBC, AAC), Class 1 *3
        • Others: D-Remote (iOS/Android app)
        • Cabinet material: Plywood
        • Finish: Durable Polyurea Painting, Black
        • Handle: Side x2
        • Pole Socket: Φ35 mm (Depth 80 mm), M20 (Threaded depth 25 mm)
        • Dimensions:
          • W: 400 mm (12.0")
          • H: 567 mm (22.3")
          • D: 570 mm (22.4")
        • Net Weight: 33.0 kg (72.8 lbs.)
        • Options: U-bracket: UB-DXRDHR10A, Cover: SPCVR-DXR103
      Technical specification
      • Unique ref.dxs12-mk3-series-powered-subwoofers
      • Product familyProfessional Audio
      • Product groupSubwoofer
      • TypeObject (single object)
      • Date of publishing2026-07-30
      • Edition number1
      • Height (mm)587
      • Width (mm)450
      • Depth (mm)600
      Related
      • Weight Net (Kg)35.6
      Classification
      • BIMobject CategoryElectronics - Audio
      • ETIM CodeEC000682
      • ETIM NameLoudspeaker set
      • Uniclass 2015 CodePr_70_75_36_50
      • Uniclass 2015 DescriptionLoudspeakers
      • CSI MasterFormat 2014 Code11 52 00
      • CSI MasterFormat 2014 TitleAudio-Visual Equipment
      • OmniClass Number23-37 15 29 11 13
      • OmniClass TitleLoudspeakers
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit