Publish your products
VXC2F Ceiling Speaker
VXC2F Ceiling Speaker

    VXC2F Ceiling Speaker

    VXC series "F model" low-profile ceiling speakers can easily adapt to the strictest installation limitations, ensuring superb audio performance wherever they're placed.

    Specification
    • 2.5" full-range low-profile ceiling speaker

      • 2.5" full-range speaker unit
      • Engineered for optimum BGM reproduction
      • Low-profile design facilitates installation in limited ceiling spaces
      • Direct support for low-impedance or high-impedance connections
      • Built-in carrying band increases safety during installation
      • Double-threaded speaker clamp screws for speedy tightening
      • Paintable grilles with magnetic catches
      • Black and white versions available
      • 1.7 kg (3.7 lbs), Ø225 x 89 mm (Ø8-7/8" x 3-1/2")
      • Optional pendant-mount kit (PK-C4) and tile rail kit (AB-C2) are available
    Technical specification
    • Unique ref.vxc2f-ceiling-speaker
    • Product familyProfessional Audio
    • Product groupVXC Series "F model"
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)89
    • Width (mm)225
    • Depth (mm)225
    Related
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers