Publish your products
VXS10ST Surface Mount Speaker

VXS10ST Surface Mount Speaker

VXS series "S models" are subwoofers that ideally complement the expressive natural sound of VXS and VXC series speakers.
Specification
  • 10" dual voice coil subwoofer for high impedance systems

    • Versatile high-impedance subwoofer
    • Sound and size ideally matched to the VXS and VXC series
    • Bass-reflex design ensures smooth, distortion-free low-frequency extension
    • Dual voice coil configuration supports stereo sources
    • Satellite connectors for easy setup
    • Dedicated wall-mount hardware supplied
    • Black and white models available
    • Recommended satellite speakers: VXS3F, VXS5, VXS8, VXC4, VXC6, VXC8, VXC3F
Technical specification
  • Unique ref.vxs10st-surface-mount-speaker
  • Product familyProfessional Audio
  • Product groupVXS Series "S model"
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)500
  • Width (mm)260
  • Depth (mm)389
Related
  • Weight Net (Kg)19.5
Classification
  • BIMobject CategoryElectronics - Audio
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers