Publish your products
WUN 30 - Commercial Washer/Extractor
Yamamoto

WUN 30 - Commercial Washer/Extractor

When it comes to high-capacity, on-premises laundries that demand the absolute best, Yamamoto laundry equipment stands in a league of its own. Engineered for superior performance, Yamamoto washers are built with precision, durability, and innovation—offering unmatched efficiency and reliability that outpace anything else on the market. The WUN 30 is no exception. Featuring touchscreen controls, dual soft-mount suspension, a self-lubricating assembly, and an exclusive self-serviceable drain valve, it’s the ultimate choice for laundry operations that require both power and simplicity.

Designed to exceed 50,000 cycles, Yamamoto equipment offers exceptional longevity, meaning less downtime and more productivity. Plus, we back it with a 5-Year ALL PARTS Warranty, ensuring you get years of hassle-free operation and peace of mind. With a wide ranging and factory trained support network, Yamamoto is committed to providing not just world-class engineering but also the fastest, most responsive service in the industry.

The WUN 30 is perfectly suited to demanding industries like hospitality, healthcare, and athletic facilities, where high-speed performance, large load capacities, and unparalleled cleaning power are essential to staying ahead of the laundry curve. Whether you're managing linens for a luxury hotel, scrubbing uniforms in an athletic facility, or maintaining the highest hygiene standards in healthcare, Yamamoto washers ensure that your laundry operation runs efficiently and consistently—so you can focus on what matters most.

Ideal Applications:

  • Hospitality: From hotels to restaurants, Yamamoto washers deliver fast, effective cleaning for linens, towels, uniforms, and more—ensuring your guests enjoy a pristine experience every time.
  • Athletic Facilities: With heavy-duty cleaning power, (specifically an additional basket baffle that delivers more mechanical action per rotation than any other washer) these washers tackle the toughest, dirtiest loads, helping athletic facilities maintain clean, fresh gear and uniforms for their teams.
  • Healthcare: In a world where sanitation is critical, Yamamoto washers go beyond basic cleaning, meeting stringent requirements for eliminating harmful bacteria and germs—ensuring your laundry contributes to a healthier, safer environment for patients and staff.

With Yamamoto, you're not just getting a washer—you're getting a dependable, long-term partner that will help you keep pace with the highest standards of cleanliness, efficiency, and durability.

Specification
    • Self-Lubricating Bearing Assembly – Our exclusive self-lubricating bearing assembly is engineered with triple seal protection and designed to withstand even the heaviest usage. Paired with a multi-V-belt drive system, we’ve increased the serviceable lifespan of the housing to exceed nearly 2X standard usage of industry alternatives.
    • Dual Soft-Mount Suspension – The dual soft-mount suspension incorporates industrial strength shocks and springs, providing a nearly zero-impact installation. This relieves the need of pouring/reinforcing costly concrete pad and offers flexibility when needing to place the laundry on the second floor or higher.
    • Self-Serviceable Drain Valves – Another industry-exclusive, the self-serviceable drain valve has shocked the industry by eliminating one of the market’s most frequent maintenance issues. Whether a hotel, a healthcare center, or any other laundry, clogged drains can wreak havoc on a laundry. With our unique design, operators can clear the blockage without needing tools and/or an expensive service call from an outside vendor.
    • Digital Touchscreen Controls – On top of the large 6″ size, the Pro-face touchscreen control panel is often recognized as the most simple and seamless to use in the industry. Laundry operators and chemical providers enjoy how easy training is, all the ability to reduce utilities and wash step time, and the multi-language settings.
    • High-Durability Parts - Tipping the scales quite literally, in Yamamoto's direction is the equipment's total weight. Stemming from the higher volume of metal being used throughout the parts assemblies, it's not uncommon for a Yamamoto to weigh nearly 500lbs-1,000lbs more than the leading competitor.
    • A Fast and Efficient Clean - Incorporating an additional baffle within the basket, the Yamamoto washer-extractors achieve more mechanical action per rotation to provide a superior clean compared to mass-produced multibranded machinery. This also shortens cycle times saving expensive labor costs. In addition, our inverter drive has been tuned to provide maximum efficiency, and paired with our intuitive programing system, you gain optimal control on your utilities.
Technical specification
  • Unique ref.wun-30-commercial-washer-extractor
  • Product familyWasher, Extractor Systems
  • Product groupWasher, Extractor, Commercial
  • TypeObject (single object)
  • Date of publishing2025-01-06
  • Edition number1
  • Height (inches)61.1
  • Width (inches)34.3
  • Depth (inches)42.2
Related
  • Designed inJapan
  • Manufactured inJapan
  • Weight Net (Lbs)1103
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • CSI MasterFormat 2014 Code11 21 73.26
  • CSI MasterFormat 2014 TitleCommercial Washers and Extractors
  • OmniClass Number23-21 41 41
  • OmniClass TitleCommercial Washing Machines

Region availability

North America Asia
Canada
Japan
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit