Publish your products
Sprinkler head_YSGU68/YSGU93

Sprinkler head_YSGU68/YSGU93

3.9 out of 5 stars3.9(7 reviews)

This product is only available in Japan.

They may be established after consultation with local governments. 

Specification
  • This product is only available in Japan.

    They may be established after consultation with local governments. 

Technical specification
  • Unique ref.YSGU68-93
  • Product familySprinkler System
  • Product groupSprinkler head
  • TypeObject (single object)
  • Date of publishing2020-11-09
  • Edition number1
  • Height (mm)52.4
  • Width (mm)32
  • Depth (mm)32
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inJapan
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems

Region availability

Asia
Japan