Publish your products
Form tank (vertical type)_YVPT-S240-14K(1.0G)

Form tank (vertical type)_YVPT-S240-14K(1.0G)

4.5 out of 5 stars4.5(8 reviews)

This product is only available in Japan.

They may be established after consultation with local governments.

Specification
  • This product is only available in Japan.

    They may be established after consultation with local governments.

Technical specification
  • Unique ref.yvpt-s240-14k_1g
  • Product familyFoam Fire Extinguishing System For Specific Parking Facilities
  • Product groupForm tank (vertical type)
  • TypeObject (single object)
  • Date of publishing2021-04-13
  • Edition number1
  • Height (mm)1740
  • Width (mm)760
  • Depth (mm)760
Related
  • Material mainSteel
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems

Region availability

Asia
Japan