Publish your products
Round Coffee Table
Round Coffee Table
    ZAGAS
    Archived

    Round Coffee Table

    Round coffee table with iron frame.
    Table top in smoked eucalyptus, also available in walnut or ceramic.

    Technical specification
    • Unique ref.GEN995
    • Product familyFurniture
    • Product groupTable
    • TypeObject (single object)
    • Date of publishing2020-12-22
    • Edition number1
    • Height (mm)400
    • Width (mm)980
    • Depth (mm)980
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)38
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_30
    • Uniclass 2015 DescriptionFitted desks, tables and worktops
    • CSI MasterFormat 2014 Code12 58 23
    • CSI MasterFormat 2014 TitleCoffee Tables
    • OmniClass Number23-21 23 15 17
    • OmniClass TitleResidential Coffee Tables
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit