Publish your products
Lighting Tower Mobile

Lighting Tower Mobile

4.2 out of 5 stars4.2(5 reviews)
  • Fully automatic, hydraulic 9m mast - extended in approx. 11sec.
  • 170 hours continuous operation without refuelling 8 x 250 W LED
  • A leak-proof, closed bottom tray is guaranteed, that all escaping liquids remain in the housing

Specification

  • Type LED - SL 9608 PK
    Manufacturer BGG Bruno Generator Group
    Continuous power (kVA/kW) 5.6 / 4.5
    Rated current (A) 24.3
    Power (kVA/kW) 6.2 / 4.9
    Nominal voltage (V) 230
    Tank capacity (l) 140
    Engine type Perkins 403D-7
    Consumption at 50 % load (l/h) 0.7 (lamp operation only)
    Consumption at 75 % load (l/h) 0.8 (Lamp operation only)
    time at full load (h) 170
    Weight (kg) 1100 (unfueled)
    Weight (kg) 1240 (refueled)
    Total weight (kg) 1240
    Drawbar load (kg) 75
    Light point height (m) 9.00
    Lamps (piece/watt/type) 8 x 250 W LED
    Light (lumens) 144,000
    Length (mm) 2450
    Width (mm) 1300
    Height (mm) 2300
    Connections Schuko 230V/16A (pcs) 1 (CEE)
    Connections CEE 400V/16A (pcs) 0
    Connections CEE 400V/32A (pcs) 0
    Length Transport (mm) 2450
    Width Transport (mm) 1300
    Transport height (mm) 2300
    Transport weight (kg) 1240

Technical specification
  • Unique ref.STLG-10LED
  • Product familyLighting
  • Product groupLighting pole, floodlight pole
  • TypeObject (single object)
  • Date of publishing2020-02-12
  • Edition number1
  • Height (mm)2300
  • Width (mm)1300
  • Depth (mm)2450
Related
  • Material mainSteel
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)1100
Classification
  • BIMobject CategoryConstruction - Site Construction
  • IFC classificationLight Fixture
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

Europe
Germany