Publish your products
Working Scaffold SNAPPY 300

Working Scaffold SNAPPY 300

4.5 out of 5 stars4.5(8 reviews)
  • Ideal for a wide range of installation, care and maintenance work
  • Fast, simple assembly without tools
  • Low transport weight, compact design, foldable, mobile
  • Easy transport even in cramped working areas through doors and staircases
  • Simple construction ensures error-free installation and no loss of parts
Specification
  • Technical specifications 

    Type: Snappy 300
    Manufacturer: INSTANT UpRight Ltd.
    Length (mm): 2000
    Width (mm): 740
    Working height (m): 3.0
    Tower height (m): 2.0
    Platform height (m): 1.0
    Length Transport (mm): 1980
    Width Transport (mm): 740
    Height Transport (mm): 500
    Transport weight (kg): 44
    The load capacity according to load class 3 is 200 kg/m²

Technical specification
  • Unique ref.GER300
  • Product familyHeight access technology
  • Product groupworking scaffolds and working platforms
  • TypeObject (single object)
  • Date of publishing2020-07-13
  • Edition number1
  • Height (mm)1980
  • Width (mm)2000
  • Depth (mm)740
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)44
Classification
  • BIMobject CategoryConstruction - Site Construction
  • IFC classificationObject
  • ETIM CodeEC002146
  • ETIM NameScaffold
  • Uniclass 2015 CodeTE_20_10_50_86
  • Uniclass 2015 DescriptionSystem scaffold
  • OmniClass Number23-23 25 00
  • OmniClass TitleScaffolding

Region availability

Europe
Germany
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit