Finish
Powder coated die-cast aluminum in black RAL 9005. Wire-fitting in stainless steel.
Diffuser in matt acrylic. Other colours on request.
Led info
System power: 22W. Luminaire Luminous Flux 1690LM. CCT 3000K. SDCM 3. CRI 90. L70/50000H. Can be delivered with 2700K, 4000K on request.
Installation
On wire, 3-6mm.
Connection
Delivered with 2 m black cable and a 3-pin or 5-pin (Dali) screw connector x2,5mm2 Standard terminal box does not permit through-wiring. Screw connector for through-wiring available on request.
Design
Thomas Bernstrand 2023.
Region availability
| Europe | Asia | Oceania | North America |
|---|---|---|---|
Åland Islands | Hong Kong | Australia | Belize |
Albania | Japan | New Zealand | Costa Rica |
Andorra | Singapore | El Salvador | |
Austria | United Arab Emirates | Guatemala | |
Belarus | Honduras | ||
Belgium | Mexico | ||
Bosnia and Herzegovina | Nicaragua | ||
Bulgaria | Panama | ||
Croatia | United States | ||
Cyprus | |||
Czech Republic | |||
Denmark | |||
Estonia | |||
Faroe Islands | |||
Finland | |||
France | |||
Germany | |||
Gibraltar | |||
Greece | |||
Guernsey | |||
Hungary | |||
Iceland | |||
Ireland | |||
Isle of Man | |||
Italy | |||
Jersey | |||
Latvia | |||
Liechtenstein | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
North Macedonia | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Russia | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |