Publish your products
Lumo wall
Lumo wall
    ZERO

    Lumo wall

    Finish:

    Painted die-cast aluminum in black RAL 9005. Diffuser in prismatic acrylic.
    Other colours on request.

    LED info:

    System power: 10W. Luminaire Luminous Flux 660LM. CCT 3000K.
    SDCM 3. CRI 90. L70/50000H.
    Can be delivered with 2700K, 4000K on request.

    Installation:

    On wall.

    Connection:

    Terminal block 5x,2,5mm2.

    IK 10

    Design:

    Thomas Bernstrand 2023.

    Technical specification
    • Unique ref.lumo-wall
    • Product familyLumo
    • Product groupWall
    • TypeObject (single object)
    • Date of publishing2023-08-09
    • Edition number1
    • Height (mm)253
    • Width (mm)250
    • Depth (mm)300
    Related
    • Material mainAluminum
    • Material secondaryPowder coated steel
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategoryLighting - Outside

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City