Aluminum and steel. Painted white RAL 9010 or raw
zinced. The Zinked model have visible scratches and other imperfections that can vary in intensity across different shades. Additionally, the Zinked surface can fluctuate between a glossy and matte finish, which may evolve over time.
Other colours on request. Textile cord in matching colour.
LED info:
Excluding lightsource. We recomend dimmable Led lightsource 4,9W or 6,2W/GU10 CRI 90. 2700K or 3000K.
Installation
Recessed in falce ceiling
Connection
Terminal block 3x2,5mm2
Design
Note Design Studio 2024
Region availability
| Europe | Asia | Oceania | North America |
|---|---|---|---|
Åland Islands | Hong Kong | Australia | Belize |
Albania | Japan | New Zealand | Costa Rica |
Andorra | Singapore | El Salvador | |
Austria | United Arab Emirates | Guatemala | |
Belarus | Honduras | ||
Belgium | Mexico | ||
Bosnia and Herzegovina | Nicaragua | ||
Bulgaria | Panama | ||
Croatia | United States | ||
Cyprus | |||
Czech Republic | |||
Denmark | |||
Estonia | |||
Faroe Islands | |||
Finland | |||
France | |||
Germany | |||
Gibraltar | |||
Greece | |||
Guernsey | |||
Hungary | |||
Iceland | |||
Ireland | |||
Isle of Man | |||
Italy | |||
Jersey | |||
Latvia | |||
Liechtenstein | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
North Macedonia | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Russia | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |