Publish your products
N137 Effluent Pump with 15′ Cord

N137 Effluent Pump with 15′ Cord

Our Model N137 nonautomatic Effluent Pump is designed to remove unwanted water in sump or septic effluent applications. It is a an all cast iron pump and is ideal choice for high flow applications. The professional-grade, 1/2 HP Model 137 “Flow-Mate” is known for its dependability. The N137 is a nonautomatic pump that can be operated with a single piggyback float switch or control panel. The piggyback float switch allows you to set the on and off point of the pump in the field. This is ideal in an application with a deep sump pit or pump tank.

The Model 137’s switch case, motor housing, pump housing, and base are each constructed of cast iron. Additionally, the Model 137 is designed with a cast iron vortex impeller allowing solids to pass freely through the pump. The pump’s identification tag, float guard, handle, switch arm, and hardware are made of non-corrodible stainless steel. This attention to detail ensures that the Model 137 is able to withstand the most demanding high flow basement sump or septic system applications.

Every pump is submerged in water and tested to its published performance curve, ensuring it meets your expectations and delivers peace of mind right-out-of-the-box.

Specification
    • Oil filled for optimal heat dissipation: This design minimizes concerns about the pump overheating or breaking down due to extreme heat generation during extended-use applications.
    • Nonautomatic pump (Piggyback variable level float switch available separately)
    • Corrosion resistant engineered plastic vortex impeller to allow free passage of solids which prevents clogging and lessens downtime
    • Powder-coated epoxy finish provides corrosion-resistance and extends the life of the pump in harsh environments
    • Stainless steel screws, handle and hardware to prevent rust and corrosion
    • 100% Factory Tested - every pump is submerged in water and tested at the factory to ensure that it performs as expected when you receive it
    • Comes with a 3-year limited warranty giving you protection over your investment and the peace of mind you expect in a quality product
Technical specification
  • Unique ref.130-series-nonautomatic
  • Product familyPumps
  • Product groupSeptic Effluent Pumps
  • TypeObject (single object)
  • Date of publishing2025-03-08
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States