Publish your products
64 HD Series Heavy Duty Pumps

64 HD Series Heavy Duty Pumps

Application- Municipal Systems

Heavy-duty pumps with 4" high-head and 6" high-flow, flanged discharge

Features and Benefits

APPLICATIONS

  • Pumping stations
  • Storm water removal
  • Wastewater transfer
  • Industrial wastewater

PUMP:

  • 4″ High Head and 6″ High Flow designs
  • Solids: 3-1/8” and 4″ spherical capability
  • Discharge: 4” & 6” flanged horizontal
  • Seals – dual mechanical carbon/rotary ceramic/stationary, Buna-N elastomers
  • Construction – cast iron ASTMA A-48, Class 30, 30,000# tensile strength, protected with a corrosion-resistant, baked-on epoxy powder coating
  • Attaching hardware – 304 stainless steel
  • O ring elastomers – Buna-N
  • Impeller – 2-blade, ductile iron enclosed impeller
  • Pump housing wear ring
  • Moisture-detection system
  • Optional:
    • Silicon carbide seal(s)
    • Trimmed impeller
    • Additional cord length
    • Inverter duty motors
    • Rail systems

MOTOR:

  • Stator – Class F insulation and lead wires, NEMA B design
  • Thermal sensor and leads
  • Housing – Stainless Steel, oil filled
  • Ball Bearings – dual, high-carbon chromium steel
  • Power cable length – 25’ (8 m)
Specification
  • Voltage Ability230 / 460
    Phase3
    Hz60
    Discharge Size4″ & 6″ Horizontal Flange
    Solids Handling3-1/8″ with 4″ Discharge
    4″ with 6″ Discharge
    HP25.0 – 60.0
    RPM1725
    SealsCarbon Ceramic
    O RingsBuna-N
    ImpellerDuctile Iron 2 Vane Enclosed
Technical specification
  • Unique ref.64-hd-series-heavy-duty-pumps
  • Product familyPumps
  • Product groupHeavy Duty
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States