Publish your products
X62 HD Series Heavy Duty Pumps

X62 HD Series Heavy Duty Pumps

Application- Commercial Buildings

Heavy-duty pumps for Class I, Division 1, Group C & D and Class Zone 1, Groups IIA & IIB Construction

Features and Benefits

Covered by US Patent Number 6,364,620.

APPLICATIONS

  • Pumping stations
  • Storm water removal
  • Wastewater transfer
  • Industrial wastewater

PUMP:

  • Solids: 3” (76 mm) spherical capability
  • Discharge: 4” and 6” flanged horizontal
  • Seals – dual mechanical carbon/stationary ceramic/rotary, Buna-N elastomers
  • Balanced concentric pump housing and impeller
  • Construction – cast iron ASTM A-48, Class 30, 30,000# tensile strength, protected with a corrosion-resistant, baked-on epoxy powder coating
  • Attaching hardware – 304 stainless steel
  • O ring elastomers – Buna-N
  • Impeller – two-blade semi-open ductile iron with top pump out vanes
  • Moisture detection system
  • Optional:
    • Silicon carbide seal(s)
    • Viton elastomers
    • Vortex impeller
    • Trimmed impeller
    • 50’ (15 m) power and sensor cables
    • Non-sparking rail systems

MOTOR:

  • cCSAus rated Class I, Division 1, Groups C & D and Class Zone 1, Groups IIA & IIB Construction
  • Tested to FM standards 3600 and 3615 by CSA
  • Stator – Class F insulation and lead wires, NEMA B design
  • Thermal sensor
  • Housing – Class 30 cast iron, finned, oil-filled
  • Ball Bearings – Dual high carbon chromium steel
  • Power cable length – 25’ (8 m)
Specification
  • Voltage Ability200 / 230 / 460
    Phase1 & 3
    Hz60
    Discharge Size4″ & 6″ Horizontal Flange
    Solids Handling3″
    HP5.0 – 20.0
    RPM1750
    SealsCarbon Ceramic
    O RingsBuna-N
    ImpellerDuctile Iron Semi-Open or Vortex
Technical specification
  • Unique ref.x62-hd-series-heavy-duty-pumps
  • Product familyPumps
  • Product groupHeavy Duty
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States