Publish your products
Z415-LR Ligature-Resistant "Type LR" Round Floor Drain
Zurn

Z415-LR Ligature-Resistant "Type LR" Round Floor Drain

ZURN Z415LR Floor and shower drain, Dura-Coated cast iron body with bottom outlet, combination invertible membrane clamp and adjustable collar with  seepage slots and “TYPE LR” light-duty, heel-proof, ADA, vandal proof ligature resistant** strainer.

Features:

  • Features a unique tapered radial baffle engineered to resist looping
  • Streamlined strainer resists wedging and reduces the ability to conceal self-harm objects
  • Polished construction offers a cut-resistant surface; vandal-proof screws protect against drain disassembly
  • Up to 7.5 GPM to quickly evacuate water
  • Stands up to normal wear and tear of typical health care chemicals and liquids; easy to clean
  • Light-duty rated for foot traffic in hospitals and mental health applications such as patient rooms, bathrooms, public restrooms, showers, kitchens and common areas
  • Dura-coated cast iron body with combination invertible membrane clamp and adjustable collar with seepage holes; 304 stainless steel and nickel bronze top available
  • ADA and heel-proof compliance
Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.Z415-LR
  • Product familyFloor Drains
  • Product groupFinish Floor Drains
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States