Publish your products
ZER6003AV-SM ZER-SM Series EZ Flush Sensor Diaphragm Urinal Flush Valve
ZER6003AV-SM ZER-SM Series EZ Flush Sensor Diaphragm Urinal Flush Valve
ZER6003AV-SM ZER-SM Series EZ Flush Sensor Diaphragm Urinal Flush Valve
ZER6003AV-SM ZER-SM Series EZ Flush Sensor Diaphragm Urinal Flush Valve
ZER6003AV-SM ZER-SM Series EZ Flush Sensor Diaphragm Urinal Flush Valve
ZER6003AV-SM ZER-SM Series EZ Flush Sensor Diaphragm Urinal Flush Valve
    Zurn

    ZER6003AV-SM ZER-SM Series EZ Flush Sensor Diaphragm Urinal Flush Valve

    Exposed, quiet diaphragm-type, chrome plated flushometer valve with a polished exterior. Complete with chloramine resistant, dual seal diaphragm with a clog resistant, triple filtered by-pass. The valve incorporates a 6VDC motor actuator, a battery powered automatic sensor, chrome plated metal cover with manual override push button and 10 degree angled sensor.

      Features:

      • Battery-powered sensor supports a hygienic environment by eliminating touchpoints
      • Dual seal diaphragm features a clog-resistant, triple filtered by-pass to ensure smooth water flow
      • True mechanical manual override button delivers on-demand flushing
      • Control stop has internal siphon-guard protection, sweat solder kit and wall flange with set screw
      • Durable polycarbonate housing allows for high-impact resistance
      • Adjustable tailpiece allows for flexibility in installation
      • Toggle feature allows for optional 24-hour line flushing to help minimize stagnation and maintain fixture trap seals to protect against sewer gases during periods of inactivity

      Compliance:

      ADA compliant, Massachusetts Approved, ASSE 1037, ASME A112.1037, CSA® B125.37, cUPC®, Watersense Labeled (-EWS and -ULF)

      Keywords: Water Closet, Flush Valve, Urinal Flush Valves, wall flange, EZ Flush, Water Closet Flush Valve, Sensor Diaphragm, zurn sensor flush valve, diaphragm flush valve, clog resistant, zurn sensor retrofit kit

      Technical specification
      • Unique ref.ZER6003AV-SM
      • Product familySensor Flush Valves - Flushometer - Urinal
      • Product groupDiaphragm
      • TypeObject (single object)
      • Date of publishing2023-08-08
      • Edition number2
      • Height (inches)14
      • Width (inches)11
      • Depth (inches)4
      Related
      • Material mainBrass
      • Material secondaryZinc
      • Designed inUnited States
      • Weight Net (Lbs)7
      Classification
      • BIMobject CategorySanitary - Urinals
      • IFC classificationSanitary Terminal
      • ETIM CodeEC010210
      • ETIM NameElectronic urinal flusher
      • Uniclass 2015 CodePr_40_20_93_79
      • Uniclass 2015 DescriptionUrinal flushing valves
      • CSI MasterFormat 2014 Code22 42 43
      • CSI MasterFormat 2014 TitleFlushometers
      • OmniClass Number23-27 31 00
      • OmniClass TitleValves

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States