Publish your products
Z.L7.S.HYD Hand Washing System with 20” x 18” Wall Hung Lavatory with 0.5 GPM, 4" Centerset Hydropower Sensor Faucet
Zurn

Z.L7.S.HYD Hand Washing System with 20” x 18” Wall Hung Lavatory with 0.5 GPM, 4" Centerset Hydropower Sensor Faucet

Complete sensor hand washing system includes 20”x18” vitreous china wall hung lavatory with ZG6955, ADA compliant, battery powered, chrome plated gooseneck sensor faucet with thermostatic mixing valve, Z8743-PC chrome plated cast brass solid top grid strainer, Z8700-8B-PC series P-trap, and Z8804-XL-LR-LK-PC series supply stop kit

Compliance:

Fixture - Complies with ASME A119.2 / CSA B45.1 Faucet Meets the American Disabilities Guidelines and ANSI A117.1 requirementswhen installed according to these requirements Complies with ASME A112.18.1 / CSA B125.1

Features:

  • 20” [508 mm] x 18” [457 mm] vitreous china lavatory
  • Wall hung lavatory provided with wall hanger bracket or for use with concealed arm carrier systems
  • Front overflow
  • Infrared convergence-type proximity sensor
  • 30 second time out feature
  • Shipping weight: 60lbs
  • Chrome-plated faucet cast brass body
  • Thermostatic mixing valve to help prevent scalding
  • Complete commercial grade grid drain, P-Trap, supply
Specification
  • Keywords: hand wash sink with stand, hand washing system, toilet with hand washing sink, hand washing system, hand washing sinks, hand washing sink with sensor faucet

Technical specification
  • Unique ref.ZL7SHYD
  • Product familyWall Hung Lavatory System
  • Product groupWall Hung Lavatories
  • TypeObject (single object)
  • Date of publishing2026-03-13
  • Edition number1
  • Height (inches)36.37
  • Width (inches)21.53
  • Depth (inches)18.25
Related
  • Material mainVitreous china
  • Material secondaryBrass
  • Designed inUnited States
  • Weight Net (Lbs)70
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States