Publish your products
ZN1209 Siphon Jet No-Hub Narrow Wall System
Zurn

ZN1209 Siphon Jet No-Hub Narrow Wall System

ZURN ZN1209-N()4 Narrow wall vertical offset siphon jet water closet "rigid system" with 4" [102mm] size no-hub connections and 2" [51mm] vent complete with Dura-Coated cast iron main fitting, separable face plate rigidly mounted on fitting, universal floor mounted supports, corrosion resistant adjustable ABS coupling with integral test cap, fixture bolts, trim, stud protectors, rear anchor tie down, and bonded "Neo-Seal" gasket.

Features:

  • Adjustable, vertical, water closet carrier
  • 300 lb. standard
  • Narrow wall carrier system (Under 8")
  • No-hub Connection
Technical specification
  • Unique ref.ZN1209
  • Product familySanitary Components
  • Product groupCarrier Systems
  • TypeObject (single object)
  • Date of publishing2022-09-23
  • Edition number1
  • Height (inches)24
Related
  • Material mainCast iron
  • Material secondaryABS
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 DescriptionWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 42 13
  • CSI MasterFormat 2014 TitleCommercial Water Closets, Urinals, and Bidets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States