Publish your products
QEE_GX Expansion XL Brass Elbows
Zurn

QEE_GX Expansion XL Brass Elbows

Zurn PEX® XL-Low Lead Brass F1960 Expansion PEX Elbow

The QEE__GX is used with Zurn Non-Barrier Pex tubing in potable water applications. Not for use in reverse osmosis systems or in areas with known localized aggressive water chemistries. Manufactured from EcoBrass®,C69300. These fittings, as a system with Zurn PEX® tube and Zurn PEX reinforcing rings are pressure rated at 160 PSI at 73°F, 100 PSI at 180°F, and 80 PSI at 200°F. These fittings are 3rd Party certified as complying with the following standards: NSF/ANSI Standard 61, NSF/ANSI Standard 372 (Low Lead), ASTM F1960, CSA B137.5

Compliance:

  • CSA B137.5
  • cUPC listed
  • NPCC listed

Features:

  • Low Lead Compliant
  • Easy to Install
  • Potable Water Applications
  • Ecobrass Fittings
  • Use with Zurn Non-Barrier Pex Tubing
    Specification
    • keywords: Expansion‑type EcoBrass 90° elbow for PEX routing, NSF 61/372 certified, high‑pressure rated, ideal for durable, leak‑resistant potable water bends in tight installation spaces, QEE33GS, QEE43GX, QEE44GX, QEE55GX, QEE66GX, QEE77GX, QEE88GX, LF4710750, LF4711000

    Technical specification
    • Unique ref.QEE_GX
    • TypeObject (single object)
    • Date of publishing2026-05-25
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit