Publish your products
Z6017AV AquaVantage® AV Exposed Manual Diaphragm Flush Valve with 6.5 gpf, Front Handle, and 24” Rough-in in Chrome
Z6017AV AquaVantage® AV Exposed Manual Diaphragm Flush Valve with 6.5 gpf, Front Handle, and 24” Rough-in in Chrome
    Zurn

    Z6017AV AquaVantage® AV Exposed Manual Diaphragm Flush Valve with 6.5 gpf, Front Handle, and 24” Rough-in in Chrome

    Exposed, quiet diaphragm-type, chrome plated, flushometer valve with a polished exterior. Complete with Zurn's AquaVantage® TPE, chloramine resistant, dual seal diaphragm with a clog resistant, triple filtered by-pass. The valve is ADA compliant with a non-hold open and no leak handle feature, high back pressure vacuum breaker, one piece hex coupling nut, adjustable tailpiece, spud coupling and flange for top spud connection. Control stop has internal siphon-guard protection, vandal resistant stop cap, sweat solder kit, and a cast wall flange with set screw. Internal seals are made of chloramine resistant materials.

    Compliance:

    • MassachusettsMAapproved
    • ASSE 1037/ASME A112.1037/ CSA B125.37
    • ASSE 1037
    • CSA B125.37

    Features:

    • Clog-resistant triple filter diaphragm
    • Chemical resistant gaskets and seals for extended service life with lower maintenance costs
    • Manual ADA compliant handle with no-leak seal technology
    • 3-year limited warranty
    Technical specification
    • Unique ref.Z6017AV
    • Product familyFinish Plumbing - Flush Valves
    • Product groupAquaVantage®
    • TypeObject (single object)
    • Date of publishing2014-09-29
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit