Publish your products
Z841H4-XL AquaSpec® wall-mount service sink faucet with 12" tubular spout and 4" wrist blade handles (lead free)
Zurn

Z841H4-XL AquaSpec® wall-mount service sink faucet with 12" tubular spout and 4" wrist blade handles (lead free)

Polished chrome-plated cast brass service sink faucet with quarter turn ceramic disc cartridges, 2-1/2" [64mm] long swivel inlets (with integral stops) providing adjustable centers from 4" [102mm] to 8-3/8" [213mm] and a 12" [305mm] tubular brass swing spo ut with a 2.2 GPM [8.3 L] pressure compensating aerator (complying with ANSI A112.18.1 Standard for flow). Unit is provided with 4" [102mm] vandal-resistant colorcoded metal wrist blade handles. Zurn Lead Compliant* “XL” products are a line of durable, hig h quality brass faucets and fixtures that are designed and manufactured to comply with state laws and local codes that mandate lead content levels. Zurn “XL” products are manufactured with *not more than 0.25% lead content when used with respect to wetted surfaces of pipes and pipe fittings, plumbing fitting and fixtures: California Health & Safety Code § 116875; Vermont 9 VCA § 2470h.

Compliance:

  • ADA

Features:

  • Heavy-duty quarter-turn ceramic disc cartridge
  • Low-lead compliant chrome plated cast brass body with 2-1/2" long swivel inlets with integral stops providing adjustable centers from 4" to 8-3/8"
  • 4" vandal-resistant color coded wrist blade handles
  • 3-year limited warranty

    Specification
    • keywords: 4 - 8 3/8" Adjustable centers with Integral stops,Service Sink Faucets,Government Buildings,Commercial,High Rise Buildings,Hospitality,Military,Office,Healthcare,Retail,School Systems,Educational Facilities,Universities,Industrial,Correctional/Institutional,Food Service,Industrial/Processing Plant,Light Commercial,Sports Complex/Recreational Center,Lead-Free Law Compliance,,841H4-XL,41H4-XL

    Technical specification
    • Unique ref.Z841H4-XL
    • Product familyAquaSpec Faucet - Manual
    • Product groupWall Mount
    • TypeObject (single object)
    • Date of publishing2026-06-22
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Pipes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit