Publish your products
FD2375 A.R.E. Floor Sink 6" [152] Sump Depth
Zurn

FD2375 A.R.E. Floor Sink 6" [152] Sump Depth

4.3 out of 5 stars4.3(6 reviews)

12" x 12" Square top with 6" sump depth is recommended for sanitary installation. Cast iron body with white acid-resisting porcelain enamel interior and ABS anti-splash dome strainer

Features:

  • Recommended for sanitary installations
  • Cast iron body with a white acid-resisting coating
  • PVC anti-splash dome strainer
Specification
  • Keywords: A.R.E. Floor Sink, Floor Sinks, Zurn Floor Sink, Floor Sink Installation, Floor Sink Drain, Floor Sinks Details, Floor Sink in kitchen, Floor Sink in Bathroom

Technical specification
  • Unique ref.zurn-fd2375
  • Product familySanitary Components
  • Product groupFloor Drains
  • TypeObject (single object)
  • Date of publishing2017-12-08
  • Edition number1
  • Height (inches)12
  • Width (inches)12
  • Depth (inches)8.63
Related
  • Material mainCast iron
  • Material secondaryPorcelain
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 42 16.16
  • CSI MasterFormat 2014 TitleCommercial Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States