Publish your products
Z1024 Fixed Air Gap
Zurn

Z1024 Fixed Air Gap

The Zurn Z1024 fixed air gap, dura-coated cast iron with slip joint inlet and N.P.T. outlet

Features And Benefits

* Dura-Coated cast iron body with slip joint inlet and N.P.T. outlet

* Available in five sizes

* Optional galvanization

Keywords: Fixed Air Gap, Fixed Air Gap fitting, zurn Fixed Air Gap, Air Gap Fitting Zurn, Air Gap Sensor,61541, Z-1024,1024,024

Technical specification
  • Unique ref.zurn-z1024
  • Product familySanitary
  • Product groupPlumbing Fixtures - Sanitary Washing Units
  • TypeObject (single object)
  • Date of publishing2018-03-25
  • Edition number1
  • Height (inches)5.5
  • Width (inches)4.25
  • Depth (inches)4.25
Related
  • Material mainCast iron
  • Designed inUnited States
  • Weight Net (Lbs)3
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • CSI MasterFormat 2014 Code22 13 16
  • CSI MasterFormat 2014 TitleSanitary Waste and Vent Piping

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit