Publish your products
Z110 15" Diameter Main Green Roof Drain with Perforated Screen Assembly
Zurn

Z110 15" Diameter Main Green Roof Drain with Perforated Screen Assembly

15" [381mm] diameter green roof drain. Dura-Coated cast iron body with combination membrane flashing clamp/gravel guard and low silhouette Poly-Dome. Complete with secured type 304 (CF8) stainless steel perforated screen assembly with secured removable access cover with lift handle.

Features:

  • Ideal for extensive and intesive green roof applications
  • Stainless steel perforated extension allows for optimal flow while preventing debris from entering the roof drain
  • Removable lid allows for easy routine maintenance
  • Customizable enclosures guarantee the roof drain aligns with the green roof surface

Keywords: Main Green Roof Drain, 15" Diameter Main Green Roof Drain, Main Green Roof Drain Installation, Roof Drain Drainage System, Green roof Drain, Green Roof Drain Design, Green Roof Drain Assembly

Specification
  • Using an
    RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the
    RFA family. In a Revit project or template, select the Insert tab from the
    Library panel, Load Family. Navigate to the location of the RFA and TXT files
    and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z110
  • Product familyRoof Drains
  • Product groupGreen Roof Drain
  • TypeObject (single object)
  • Date of publishing2015-08-18
  • Edition number2
  • Width (inches)15
  • Depth (inches)15
Related
  • Material mainCast iron
  • Material secondaryStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodeTE_70_10_70
  • Uniclass 2015 DescriptionDrainage equipment
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39
  • OmniClass TitleRoof Drains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit