Publish your products
Z1187 Sand and Sediment Interceptor
Zurn

Z1187 Sand and Sediment Interceptor

ENGINEERING SPECIFICATION: ZURN Z1187 Acid Resistant Coated interior and exterior fabricated steel sand and sediment interceptor, ___cu. ft. capacity below invert of outlet, 4 [102] threaded inlet and outlet, four 2 [51] threaded individual vent connections, complete with scoriated non-skid removable cover(s).

Features

  • 100% steel construction coated with acid resistant epoxy
  • Heavy-duty non-skid removable covers
Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1187
  • Product familyGrease Oil Sediment Separation
  • Product groupSediments & Solids Interceptor
  • TypeObject (single object)
  • Date of publishing2018-05-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationFilter
  • UNSPSC nameSeparators
  • UNSPSC code401617
  • Uniclass 2015 CodePr_65_55_76_96
  • Uniclass 2015 DescriptionWater separators
  • CSI MasterFormat 2014 Code46 46 00
  • CSI MasterFormat 2014 TitleSediment Removal Equipment
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit