Publish your products
Z1201-NL/NR EZCarry® High Performance Adjustable Horizontal Siphon Jet No Hub Water Closet Carrier
Zurn
Archived

Z1201-NL/NR EZCarry® High Performance Adjustable Horizontal Siphon Jet No Hub Water Closet Carrier

The EZCarry High Performance Water Closet Carrier System offers customers a revolutionary design that out-performs traditional water closet carriers. The EZCarry system has advanced features and benefits that allow the engineer to specify with confidence, gives the contractor a quick and easy install, and proven performance for building owners with standard or low-flow systems. Zurn offers industry-leading line carry across the largest breadth of water closet carriers on the market.

FEATURES AND BENEFITS

  • Propel waste up to three times farther, reducing the possibility of low-flow system clog for overall plumbing system protection
  • Protect facilities from excessive loading with standard system design for loading up to 500 lb.
  • Install faster with labor saving features on a 30% lighter system
  • Reduce maintenance emergencies with carriers designed to optimize waste line carry
  • Maintain a sanitary environment with wall-mounted fixture
  • Test the system and cut the coupling to length from the front with Zurn's patent-pending EZ-SET™ coupling option
  • Reduce adjustment time with factory-assembled trim and universal feet pre-set at 5-1/2" rough-in height.

Additional Models Available

Z1201-NL3 | Z1203-NR3 | Z1201-NL4-XB | Z1201-NL3-XH | Z1201-NR4-XH | Z1201-NR3-XH

Specification
  • Z1201-N_4 EZCarry horizontal siphon jet water closet carrier system with high performance waterway and 3" or 4" no-hub connections. System includes Dura-Coated cast iron main fitting with hydro-mechanically optimized sweep and extended 2" vent, adjustable gasketed faceplate, universal floor mounted pre-fab slotted foot supports, heavy-duty 1/2" rear anchor tie down, fixture bolts, trim, stud protectors, bonded “Neo-Seal” gasket, and corrosion resistant, adjustable 3" dia. X 6" coupling with integral test cap designed to increase flow velocity and line carry. EZCarry system complies with the requirements of ASME A112.6.1M up to a 500 lbs. static load rating.

Technical specification
  • Unique ref.zurn-z1201-nl3
  • Product familyCarriers & Fixture Supports
  • Product groupWater Closet & Toilet Carriers
  • TypeObject (single object)
  • Date of publishing2014-12-31
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011338
  • ETIM NameAccessories for double wall/built-in element sanitary
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 DescriptionWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit