Publish your products
Z1204-ND Adjustable Vertical Back-To-Back Siphon Jet No-Hub Water Closet Carier
Zurn

Z1204-ND Adjustable Vertical Back-To-Back Siphon Jet No-Hub Water Closet Carier

ZURN Z-1204-ND( ) Adjustable, vertical siphon jet water closet "Rigid System" with ( ) size No-Hub connections and ( ) side inlets. Complete with Dura-Coated cast iron right and left hand fitting, with 2"[51mm] vent, adjustable gasketed face plate, universal floor mounted foot supports, corrosion resistant adjustable ABS coupling with integral test cap, fixture bolts, trim, and stud protectors. Rear anchor tie down, and bonded "Neo-Seal" gasket.

Features:

  • Maintain a sanitary environment with wall-mounted fixture
  • Adjustable carrier system
  • Standard foot provides 1/2" markings to help gauge rough-in height
  • Pre-fabrication foot options for attachment to either angle iron or strut
  • 500 lb. standard load rating
Specification
  • keywords: Adjustable Vertical Back-To-Back Siphon Jet, Zurn water closet carrier, Zurn wall-hung toilet carrier, zurn back to back water closet carrier, Zurn Adjustable Vertical Back-To-Back Siphon Jet,56985, Z1204ND, ZQ1204ND,1204-ND,204-ND,Z1204-2ND4-45

Technical specification
  • Unique ref.zurn-z1204-nd
  • Product familyCarriers & Fixture Supports
  • Product groupWater Closet & Toilet Carriers
  • TypeObject (single object)
  • Date of publishing2010-08-12
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit