Publish your products
Z1360XL Nonfreeze, Lead-Free concealed-outlet ground hydrant with box
Zurn

Z1360XL Nonfreeze, Lead-Free concealed-outlet ground hydrant with box

ZURN Z1360XL Encased, lead-free, non-freeze ground hydrant for flush with grade or finished (non-traffic) floor installation. Hydrant features galvanized steel casing, bronze and stainless steel interior components, bronze seat and replaceable seat washer, non-turning operating rod and, freefloating compression closure valve with 3/4” [19] or 1" [25] inlet connection with 1/4” [6] tapped drainage port on housing, and 3/4” [19] or 1" [25] male hose connection. Hydrant furnished with plain bronze box and locking hinged, scoriated cover stamped “WATER” and includes operating key. Zurn “XL” Lead-Free compliant products are a line of durable plumbing products designed and manufactured to comply with state laws and local codes that mandate maximum allowable lead content levels. Zurn “XL” products are manufactured in accordance to the Federal SWDA section 1417.

Compliance:

  • ASME A112.21.3M

Features:

  • Lead-Free
  • Non-freeze, automatic draining
  • Encased floor hydrant for flush installation

Keywords: ground hydrant with box, Zurn's non-freeze ground hydrant with box, Zurn Z1360XL wall hydrant, Zurn light commercial hydrant, Zurn exposed non-freeze hydrant, Zurn vacuum breaker hydrant,1360XL,360XL

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1360xl
  • Product familyHydrants & Water Hammer Arrestors
  • Product groupGround
  • TypeObject (single object)
  • Date of publishing2015-07-19
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit