Publish your products
Z1388XL Nonfreeze, Lead-Free, Draining-Type Post Hydrant with waterproofing flange
Zurn

Z1388XL Nonfreeze, Lead-Free, Draining-Type Post Hydrant with waterproofing flange

4.5 out of 5 stars4.5(12 reviews)

Exposed, lead-free, non-freeze roof hydrant. Hydrant features a Dura-Coated cast iron head and lift handle with lock option, galvanized steel casing, bronze and stainless steel interior components, 3/4" [19] inlet connection with 1/8" [3] tapped drain port on housing, and 3/4" [19] male hose connection. Complete with Dura-Coated cast iron roof support sleeve with wide anchoring flange and clamp collar.

Keywords: Lead-Free Roof Hydrant, zurn roof hydrant installation, zurn roof hydrant installation manual, zurn roof hydrant installation instructions

Technical specification
  • Unique ref.zurn-z1388xl
  • Product familyHydrants & Water Hammer Arrestors
  • Product groupRoof
  • TypeObject (single object)
  • Date of publishing2015-07-19
  • Edition number1
  • Height (inches)54
  • Width (inches)8
Related
  • Material mainCast iron
  • Designed inUnited States
  • Weight Net (Lbs)27
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit