Publish your products
Z150F High Performance Promenade Deck Drain with Rotatable Frame and Heel-Proof Grate
Z150F High Performance Promenade Deck Drain with Rotatable Frame and Heel-Proof Grate
Z150F High Performance Promenade Deck Drain with Rotatable Frame and Heel-Proof Grate
Z150F High Performance Promenade Deck Drain with Rotatable Frame and Heel-Proof Grate
    Zurn

    Z150F High Performance Promenade Deck Drain with Rotatable Frame and Heel-Proof Grate

    Z150F FLOFORCETM High efficient flow performing roof drain for promenade deck roof drain applications. Drain incorporates a smooth funnel-shaped interior surface, providing a seamless transition to outlet connection and eliminating internal obstructions within the body. Complete with Dura-Coated cast iron body with membrane flashing clamp, rotatable square promenade frame, seepage openings, securing clamps, and heavy-duty ductile iron heel-proof grate.

    Compliance:

    City of Los Angeles Approved, Massachusetts Approved, ASME A112.6.4-2022/CSA B79.4:22, cUPC, NPCC

    Features:

      • Frame and grate rotate full 360° without sacrificing the integrity of the waterproof membrane
      • Membrane cut ridge at the top of the drain body provides a template to cut the waterproofing membrane to the proper size opening
      • Ductile iron grates are designed for heavy-duty applications
      • Tested in accordance with industry-subscribed testing methods; flow data allows engineer to meet requirements of IPC code to size the storm drainage system
      • Increased flow potential for 6 in. and 8 in. outlet sizes

      Keywords: FloForce promenade deck drain, roof drain, rooftop drain, fully rotatable drain, fully rotating drain

      Additional models available: Z150F | Z150F-DP | Z150F-E | Z150F-EA | ZN150F | FLOFORCE®

      Specification
      • Using an RFA Family with Type Catalog:

        Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

      Technical specification
      • Unique ref.zurn-z150f
      • Product familyRoof Drains
      • Product groupPromenade Deck
      • TypeObject (single object)
      • Date of publishing2023-10-06
      • Edition number3
      Related
      • Material mainCast iron
      • Material secondaryDuctile Iron
      • Designed inUnited States
      Classification
      • BIMobject CategoryPlumbing - Drainage
      • IFC classificationSanitary Terminal
      • ETIM CodeEG015130
      • ETIM NameDrains
      • Uniclass 2015 CodeSs_30_75
      • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
      • CSI MasterFormat 2014 Code22 14 26.13
      • CSI MasterFormat 2014 TitleRoof Drains
      • OmniClass Number23-13 41 39
      • OmniClass TitleRoof Drains

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States