Publish your products
Z1752 12" x 12" Sani-Flor Receptor 10" Sump Depth
Zurn

Z1752 12" x 12" Sani-Flor Receptor 10" Sump Depth

The Zurn Z1752 12" x 12" x 10" deep, 16 gage, stainless steel light-duty Sani-Flor receptor with non-tilt, loose set full grate with 1/2" square openings and anti-splash stainless steel interior dome strainer.

Features:

  • Corrosion resistant
  • Anti-splash stainless steel interior dome strainer included
  • Type 304 stainless steel body option available
  • Extra-heavy-duty top frame and grate option available

Keywords: Commercial,Stainless Steel,Floor Sinks,Drainage,Government Buildings,High Rise Buildings,Military,Office,Healthcare,School Systems,Educational Facilities,Universities,Industrial,Food Service,Industrial Stainless Steel Drainage,59307, Z-1752, ZM1752,1752,752

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1752
  • Product familyDeck Waste Water Drains
  • Product groupSani-Flor Receptors
  • TypeObject (single object)
  • Date of publishing2018-04-16
  • Edition number1
  • Height (inches)12
  • Width (inches)12
  • Depth (inches)12
Related
  • Designed inUnited States
  • Weight Net (Lbs)22
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameGrating
  • UNSPSC code301032
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States