Publish your products
Z187 6" x 7" or 8" x 12" Oblique Scupper Drain
Zurn

Z187 6" x 7" or 8" x 12" Oblique Scupper Drain

4.7 out of 5 stars4.7(19 reviews)

6-3/8" x 7-1/2" [162 mm x 191mm] or 8-3/8" x 12-1/2" [213mm x 318mm] Scupper drain, Dura-Coated cast iron body with reversible back or bottom outlet, oblique aluminum grate with 90° combination frame and membrane flashing clamp.

Features:

  • Oblique scupper drain
  • Side outlet to connect to horizontal piping
  • Typically used for secondary drainage on pitched roofs

Keywords: scupper drains, oblique scupper drain, roof drains, bim object

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z187
  • Product familyRoof Drains
  • Product groupScupper
  • TypeObject (single object)
  • Date of publishing2017-11-16
  • Edition number1
Related
  • Material mainCast iron
  • Material secondaryAluminum
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39
  • OmniClass TitleRoof Drains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States