Publish your products
Z191-RD 4" x 18" Downspout Boot with Round Inlet and Outlet
Zurn

Z191-RD 4" x 18" Downspout Boot with Round Inlet and Outlet

4 [102] x 18 [457] Downspout Boot, Dura-coated cast iron body, round inlet and outlet and strap with 1/4 [6] dia. cast holes for flat head bolts.

  • 4" downspout boot
  • Transitions from round gutter connection to drainage piping
  • Optional cleanout port

Keywords: Downspout Boot with Round Inlet and Outlet, boot for downspout, round downspout boots, downspout boot inlet, Z-191-RD,191-RD,91-RD

Additional model(s) available

Z191-RD-CA

Specification
  • The Zurn Z191-RD 4" x 18" downspout boot has a Dura-coated cast iron body, round inlet and outlet and strap with 1/4" diameter cast holes for flat head bolts.

Technical specification
  • Unique ref.zurn-z191-rd
  • Product familyRoof Drains
  • Product groupDownspouts
  • TypeObject (single object)
  • Date of publishing2018-05-09
  • Edition number2
Related
  • Material mainCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code07 71 23
  • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
  • OmniClass Number23-13 41 39 11
  • OmniClass TitleRoof Downspouts

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit